??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0222 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps slotted, with adjustable counter piece, with stud
Bill of material
23185.0222 Clamp
BESTNR
Ref. No.
23185.0222
D1
Nominal dimension
25 mm
D2
Thread
M20
L4
200 mm
H1
max.
mm
Enter value for H1
max.
mm
cm
inch
ft
H2
31 mm
A1
51 mm
A2
24 mm
A3
34 mm
B1
70 mm
B2
30 mm
L1
235 mm
L2
60 mm
L3
47 mm
S
17 mm
SW
30 mm
SK
Clamping force max.
75 kN
G
Weight
4200 g
Embedded user actions